Skip to main content

The new global standard in 80–600 kW power.

The all-new KD Series™ addition delivers unmatched dependability, setting the benchmark for a new era of reliability across the globe.

Ten models between 80-300 kW diesel generators in 60 Hz are available now in North America. The new KD Series global launch expands to 60–600 kW in 2027 with a complete lineup engineered for every power need.

Product detail video for the KD Series Generators 80-600 kW

KD Series 60 - 600 kW generator product on a blueish background.

Reliability that performs wherever you need it.

The KD Series 80-600 kW range is ideal for mission critical applications where on-demand power is essential — including hospitals and healthcare, telecom infrastructure, construction sites and more.

The KD Series stands up to the elements

Tested beyond industry standards, the KD Series 80-600 kW range is at its toughest when it matters most — no matter the conditions. From blizzards to hurricanes, every enclosure is UL2200-certified from the factory and IBC-certified, where required, and ready for whatever the world throws at it.

New Rehlko KD Series generator in bad weather conditions
Angled view of a Rehlko new KD Series generator in a dark gradient background

Thousands of ways to power. One standard of reliability.

Dive into our latest video to discover global backup configurations adaptable to your site. We break down the precision-built components and show you how rigorous testing — for performance, endurance, and safety — pushes every system beyond industry standards to ensure unmatched durability in extreme conditions across the globe.

Zoom in of the inside of a Rehlko new KD Series generator showing the oil filters.

More Power, More Efficiency

High-pressure common rail technology delivers 1,800 rpms with greater efficiency for consistent performance. Optimize operations with turbocharger options that improve engine response.

Rehlko KD Series 60-600 KW generator on a rooftop

Certified Strength for Next-level Protection

Stand up to the elements with industrial steel or heavy duty aluminum enclosure options. KD Series enclosures run quieter while being certified for high heat, extreme cold, 181-mph hurricane winds and up to 3500-hour of salt spray exposure.

Zoom in of a Rehlko new KD Series generator showing the controller.

Proven Output with a High Standard

KD Series engines are EPA Tier 3 certified and HVO compatible which means better power that’s better for the environment. Get reduced emissions and lower costs with engines that deliver optimal fuel efficiency and reliable performance.

Contact one of our authorized distributors for more information.

Line of Rehlko new KD Series Generators in a Light Blue Background

Thoughtful Design, Unmatched Dependability.

Explore the new benchmark for backup power in North America — engineered for reliability, performance, and long-term value. See how the KD Series raises the bar.

A New Generation of Backup Power, Built for Long-Term Value.

Discover Rehlko's KD Series features. This innovative line redefines dependable power, expanding the benchmark for performance and reliability while supporting customers with global reach and local expertise.

Go Deeper on the Details.

Discover key specs and configuration options for the KD Series 80–300 kW with voltage and frequency settings at 60 hz. Designed, tested, and certified beyond industry standards.

Reliable everywhere, supported where you are.

Find the best power fit for your facility with your nearest Rehlko authorized distributor. They’ll see you through from planning to installation and service. Plus, they can help you pick accessories like multiple circuit breakers, battery heaters and more.

A fast-moving car with Rehlko logo leaving a trail of lights