Skip to main content
Close up of coolant bottle being poured

Get Complete System Protection with our Extended Life Formula

Genuine coolant for Rehlko generators delivers superior engine protection and contains additives that protect your cooling system.

Coolant

Get Complete System Protection With Our Extended Life Formula

With coolant, there’s no room for error. Our Hybrid Organic Acid Technology (HOAT) formula provides complete cooling system protection and meets ASTM D6210 for use in both heavy- and light-duty applications. It’s compatible with elastomeric materials (hoses, gaskets, seals) and suitable for all engine types.


Download Sell Sheet Download FAQs

Premium Performance for Reliable Protection

  • Pre-mixed 50/50 with water and ready to use

  • Suitable for generators and all liquid-cooled engine types, including gasoline, diesel and gaseous

  • Protects against rust, corrosion and deterioration of metals

  • Boil over protection up to 265F/130C

  • Freeze protection down to -34F/-37C

Coolant bottle being poured into a glass vase